ADH1126S

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, pHEMT, MMIC, Power Amplifier, 2 GHz – 50 GHz

Part Models
1
1ku List Price
Starting From $696.00

Part Details

  • Output Power for 1 dB Compression (OP1dB): 17.5 dB Typ.
  • Saturated Output Power (PSAT): 21 dBm Typ.
  • Gain: 11 dB Typ.
  • Output Third-Order Intercept (OIP3): +28 dBm Typ.
  • Supply Voltage: +5 V @ 65 mA
  • 50 Ω matched Input/Output.
  • Die Size: 2.3 mm X 1.45 mm X 0.05 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH1126S
Aerospace, GaAs, pHEMT, MMIC, Power Amplifier, 2 GHz – 50 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH1126S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed