ADH-ALH445S
RECOMMENDED FOR NEW DESIGNSAerospace, GaAs, HEMT, MMIC, Low Noise Amplifier, 18 GHz to 43 GHz.
- Part Models
- 1
- 1ku List Price
- Starting From $704.00
Part Details
- Gain: 10.5 dB @ 37 GHz
- Noise Figure: 3.8 dB @ 37 GHz
- Output P1dB: +11.5 dBm @ 37 GHz
- Supply Voltage: +5V @ 45 mA
- Small size: 1.6 mm x 1.6 mm x 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH-ALH445S is a GaAs MMIC HEMT self-biased, wideband Low Noise Amplifier die which operates between 18 and 43 GHz. The amplifier provides 10.5 dB Gain, 4 dB noise figure and +11.5 dBm output P1dB between 37 GHz and 43 GHz while requiring only 45 mA from a single +5V supply. The ADH-ALH445S amplifier is ideal for integration into Multi-Chip-Modules (MCMs) due to its small size.
Applications
- Wideband Communication Systems
- Point-to-Point Radios
- Point-to-Multi-Point Radios
- Military and Space
Documentation
Application Note 1
Controlled Drawings 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8735 | CHIPS OR DIE |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADH-ALH445S yet. Have something to say?
Start a Discussion on EngineerZone®