ADH-ALH444S

RECOMMENDED FOR NEW DESIGNS

1 GHz to 12 GHz, Low Noise Amplifier

Part Models
1
1ku List Price
Starting From $616.00

Part Details

  • Noise Figure: 1.75 dB @ 10 GHz
  • Gain: 17 dB
  • P1dB Output Power: +19 dBm @ 5 GHz
  • Supply Voltage: +5V @ 55 mA
  • Die Size: 2.64 mm x 1.64 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH-ALH444S
1 GHz to 12 GHz, Low Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH-ALH444S yet. Have something to say?

Start a Discussion on EngineerZone®