ADH-ALH382S
RECOMMENDED FOR NEW DESIGNS57 GHz to 65 GHz Low Noise Amplifier
- Part Models
- 1
- 1ku List Price
- Starting From $768.00
Part Details
- Noise Figure: 3.8 dB
- Output P1dB: +12 dBm
- Gain: 21 dB
- Supply Voltage: +2.5 V
- 50 Ohm Matched Input/Output
- Die size: 1.55 mm x 0.73 mm x 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH-ALH382S is a high dynamic range, four stage GaAs HEMT MMIC low noise Amplifier (LNA) which operates between 57 GHz and 65 GHz. The ADH-ALH382S features 21 dB of small signal gain, 4 dB of noise figure and an output power of +12 dBm at 1dB compression from a +2.5V supply voltage. All bond pads and the die backside are Ti/ Au metallized and the amplifier device is fully passivated for reliable operation. This versatile LNA is compatible with conventional die attach methods, as well as thermocompression and thermosonic wirebonding, making it ideal for MCM and hybrid microcircuit applications.
Applications
- Short Haul / High-Capacity Links
- Military & Space
Documentation
Application Note 1
Controlled Drawings 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC8657 | CHIPS OR DIE |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADH-ALH382S yet. Have something to say?
Start a Discussion on EngineerZone®