ADH-ALH369S
RECOMMENDED FOR NEW DESIGNS24 GHz to 40 GHz, Low Noise Amplifier
- Part Models
- 1
- 1ku List Price
- Starting From $624.00
Part Details
- Excellent Noise Figure: 2 dB
- Gain: 22 dB
- P1dB Output Power: +11 dBm
- Supply Voltage: +5V @ 66 mA
- Small Die Size: 2.03 mm x 1.3 mm x 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH-ALH369S is a GaAs MMIC HEMT three stage, self-biased Low Noise Amplifier die which operates between 24 GHz and 40 GHz. The amplifier provides 22 dB of gain, from a single bias supply of +5V @ 66 mA with a noise figure of 2 dB. The ADH-ALH369S amplifier die is ideal for integration into Multi-Chip-Modules (MCMs) due to its small size.
Applications
- Point-to-Point Radios
- Point-to-Multi-Point Radios
- Phased Arrays
- VSAT
- SATCOM
- Military & Space
Documentation
Application Note 1
Controlled Drawings 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC7482 | CHIPS OR DIE |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADH-ALH369S yet. Have something to say?
Start a Discussion on EngineerZone®