ADH-ABH241BS

Obsolete

Aerospace, GaAs, HEMT, MMIC, Medium Power Amplifier, 50 GHz to 66 GHz

Part Details

  • Output IP3: +25 dBm
  • P1dB Output Power: +17 dBm
  • Gain: 24 dB
  • Supply Voltage: +5V
  • 50 Ohm Matched Input/Output
  • Die Size: 3.2 mm x 1.42 mm x 0.1 mm
  • Screened in accordance with MIL-38534, Class K
ADH-ABH241BS
Aerospace, GaAs, HEMT, MMIC, Medium Power Amplifier, 50 GHz to 66 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH-ABH241BS yet. Have something to say?

Start a Discussion on EngineerZone®