ADGS1408

RECOMMENDED FOR NEW DESIGNS

SPI Interface, 4 Ω RON, ±15 V/+12 V/±5 V, 1.8 V Logic Control, 8:1 Muxes

Part Models
2
1ku List Price
Starting From $5.80

Part Details

  • SPI interface with error detection
    • Includes CRC, invalid read/write address, and SCLK count error detection
    • Supports burst mode and daisy-chain mode
    • Industry-standard SPI Mode 0 and SPI Mode 3 interface compatible
  • Round robin mode allows switching times comparable with a parallel interface
  • General-purpose digital outputs that can be used to control other devices such as Analog Devices’ parallel switches
  • 4 Ω typical on resistance at 25°C
  • 0.5 Ω typical on-resistance flatness at 25°C
  • 0.2 Ω typical on-resistance match between channels at 25°C
  • VSS to VDD analog signal range
    • Fully specified at ±15 V, ±5 V, and +12 V
    • Power-up sequence of VDD, VSS, and GND before applying VL and digital/analog inputs
  • 1.8 V logic compatibility with 2.7 V ≤ VL ≤ 3.3 V
  • 24-lead LFCSP package
ADGS1408
SPI Interface, 4 Ω RON, ±15 V/+12 V/±5 V, 1.8 V Logic Control, 8:1 Muxes

Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADGS1408-1409

ADGS1408/ADGS1409 Evaluation Board

Features and Benefits

  • SPI interface with error detection
  • Includes CRC error detection, invalid read/write address detection, and SCLK count error detection
  • Analog supply voltages
  • Dual supply: ±15 V
  • Single supply: 12 V
  • PC control in conjunction with evaluation software

Product Details

The EVAL-ADGS1408SDZ/EVAL-ADGS1409SDZ are the evaluation boards for the ADGS1408/ADGS1409. The ADGS1408/ADGS1409 are low RON, 8:1/dual 4:1 multiplexers controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read/write address detection, and serial clock (SCLK) count error detection. It is possible to daisy-chain multiple ADGS1408/ADGS1409 devices together to enable the configuration of multiple devices with a minimal amount of digital lines. The ADGS1408/ADGS1409 also support burst mode, which decreases the time between SPI commands.

The EVAL-ADGS1408SDZ/EVAL-ADGS1409SDZ are controlled by the EVAL-SDP-CB1Z system demonstration platform (SDP), which connects to a PC via a USB port. The ADGS1408/ADGS1409 is on the center of the evaluation board, and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device and, if required, a fourth terminal provides users with a defined digital logic supply voltage. Alternatively, the digital logic supply voltage can be supplied from the SDP-B board.

Consult the ADGS1408/ADGS1409 data sheet (available from Analog Devices, Inc.) in conjunction with user guide UG-1284.

The evaluation board interfaces to the USB port of a PC via the SDP-B board. The SDP-B controller board (EVAL-SDP-CB1Z) is available for order at www.analog.com/SDP-B.

EVAL-ADGS1408-1409
ADGS1408/ADGS1409 Evaluation Board

Latest Discussions

Recently Viewed