ADG786
PRODUCTIONCMOS, 2.5 Ω Low Voltage Triple SPDT Switch
- Part Models
- 2
- 1ku List Price
- Starting From $1.57
Part Details
- 1.8 V to 5.5 V Single Supply
- ±2.5 V Dual Supply
- 2.5 Ω On Resistance
- 0.5 Ω On Resistance Flatness
- 100 pA Leakage Currents
- Triple SPDT: ADG786
- Quad SPDT: ADG788
- 19 ns Switching Times
- 20-Lead 4 mm × 4 mm Chip Scale Packages
- Low Power Consumption
- TTL/CMOS-Compatible Inputs
- For Functionally-Equivalent Devices in 16-Lead TSSOP Packages, See ADG733/ADG734
- Qualified for automotive applications
The ADG786 and ADG788 are low voltage, CMOS devices comprising three independently selectable SPDT (single pole, double throw) switches and four independently selectable SPDT switches respectively.
Lower power consumption and operating supply range of 1.8 V to 5.5 V and dual ±2.5 V make the ADG786 and ADG788 ideal for battery powered, portable instruments and many other applications. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels. An EN input on the ADG786 is used to enable or disable the device. When disabled, all channels are switched OFF.
These multiplexers are designed on an enhanced submicron process that provides low power dissipation yet gives high switching speed, very low on resistance, high signal bandwidths and low leakage currents. On resistance is in the region of a few ohms, is closely matched between switches and very flat over the full signal range. These parts can operate equally well in either direction and have an input signal range which extends to the supplies.
The ADG786 and ADG788 are available in small 20-lead chip scale packages.
PRODUCT HIGHLIGHTS
- Small 20-Lead 4 mm × 4 mm Chip Scale Packages (CSP).
- Single/Dual Supply Operation. The ADG786 and ADG788 are fully specified and guaranteed with 3 V ± 10% and 5 V ± 10% single supply rails, and ± 2.5 V ± 10% dual supply rails.
- Low On Resistance (2.5 Ω typical).
- Low Power Consumption (<0.01 μW).
- Guaranteed Break-Before-Make Switching Action.
APPLICATIONS
- Data Acquisition Systems
- Communication Systems
- Relay Replacement
- Audio and Video Switching
- Battery-Powered Systems
Documentation
Data Sheet 1
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG786BCPZ | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADG786BCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADG786BCPZ | PRODUCTION | |
ADG786BCPZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG786
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.