ADG772

PRODUCTION

CMOS Low Power Dual 2:1 Mux/Demux USB 2.0 (480 Mbps)/USB 1.1 (12 Mbps)

Part Models
2
1ku List Price
Starting From $0.97

Part Details

  • USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) signal switching compliant
  • Tiny 10-lead 1.6 mm × 1.3 mm mini LFCSP package and 12-lead 3 mm × 3 mm LFCSP package
  • 2.7 V to 3.6 V single-supply operation
  • Typical power consumption: <0.1 μW
  • RoHS compliant
ADG772
CMOS Low Power Dual 2:1 Mux/Demux USB 2.0 (480 Mbps)/USB 1.1 (12 Mbps)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG772

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADG772

ADG772 Evaluation Board

Product Details

The ADG772 evaluation board can be used without an external power supply; in which case, the USB supply powers the device. The evaluation kit contains fully fitted PCB and a CD that contains the ADG772 and the EVAL-ADG772 data sheets.

EVAL-ADG772
ADG772 Evaluation Board

Latest Discussions

Recently Viewed