ADG742
PRODUCTIONCMOS Low Voltage SPST (NC) Switch in SC-70 Package
- Part Models
- 2
- 1ku List Price
- Starting From $0.83
Part Details
- 1.8 V to 5.5 V Single Supply
- 2O (Typ) On Resistance
- Low On-Resistance Flatness
- -3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- Tiny 6-Lead SOT23 and 8-Lead µSOIC packages
- Fast Switching Times
tON 18 ns
tOFF 12 ns - Typical Power Consumption (<0.01 µW)
- TTL/CMOS Compatible
The ADG741 / ADG742 are monolithic CMOS SPST switches. These switches are designed using an advanced submicron process that provides low power dissipation, yet offers high switching speed, low on resistance, and low leakage currents. In addition, −3 dB bandwidths of greater than 200 MHz can be achieved.
The ADG741 / ADG742 can operate from a single 1.8 V to 5.5 V supply, making them ideal for use in battery-powered instruments and with Analog Devices’ new generation of DACs and ADCs.
As shown in the Functional Block Diagrams, with a logic input of 1 the switch of the ADG741 is closed, while that of the ADG742 is open. Each switch conducts equally well in both directions when on.
The ADG741 / ADG742 are available in 6-lead and 5-lead SC70 packages.
PRODUCT HIGHLIGHTS
- 1.8 V to 5.5 V Single-Supply Operation. The ADG741 / ADG742 offer high performance, including low on resistance and fast switching times. They are fully specified and guaranteed with 3 V and 5 V supply rails.
- Very Low RON (3 Ω max at 5 V, 5 Ω max at 3 V). At 1.8 V operation, RON is typically 40 Ω over the temperature range.
- On Resistance Flatness RFLAT(ON) (1 Ω max).
- −3 dB Bandwidth >200 MHz.
- Low Power Dissipation. CMOS construction ensures low power dissipation.
- Fast tON/tOFF.
- Tiny 6-Lead and 5-Lead SC70 Packages.
APPLICATIONS
- Battery-powered systems
- Communication systems
- Sample-and-hold systems
- Audio signal routing
- Video switching
- Mechanical reed relay replacement
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG742BKSZ-REEL7 | 6-Lead SC70 | ||
ADG742BKSZ5-REEL7 | 6-Lead SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG742
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.