ADG736

PRODUCTION

CMOS Low Voltage 2.5 Ω Dual SPDT Switch

Part Models
4
1ku List Price
Starting From $1.41

Part Details

  • 1.8 V to 5.5 V single supply
  • Automotive temperature range: −40°C to +125°C
  • 2.5 Ω (typical) on resistance
  • Low on resistance flatness
  • −3 dB bandwidth > 200 MHz
  • Rail-to-rail operation10-lead 
  • 10-lead MSOP package
  • Fast switching times
    TON 16 ns
    TOFF 8 ns
  • Typical power consumption (<0.01 μW)
  • TTL-/CMOS-compatible
  • Qualified for automotive applications
ADG736
CMOS Low Voltage 2.5 Ω Dual SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG736
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-10MSOP

Evaluation Board for 10-Lead MSOP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 10-lead MSOP evaluation board
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-10MSOPEBZ evaluation board evaluates 10-lead MSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-10MSOPEBZ to secure a 10-lead MSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.


A 10-lead MSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K10 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.


Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-10MSOP
Evaluation Board for 10-Lead MSOP Devices in the Switches and Multiplexers Portfolio

Latest Discussions

Recently Viewed