ADG719

PRODUCTION

CMOS 1.8 V to 5.5 V, 2.5Ω 2:1 Mux/SPDT Switch in SOT-23

Part Models
8
1ku List Price
Starting From $1.07

Part Details

  • 1.8 V to 5.5 V single supply
  • 4 Ω (max) on resistance
  • 0.75 Ω (Typ) On-Resistance Flatness
  • -3 dB Bandwidth >200 MHz
  • Rail-to-Rail Operation
  • 6-Lead SOT-23 package and 8-Lead MSOP package
  • Fast Switching Times 
    tON12 ns
    tOFF6 ns
  • Typical Power Consumption (<0.01 µW)
  • TTL/CMOS Compatible

ADG719-EP supports defense and aerospace applications (AQEC standard)

  • Download ADG719-EP data sheet (pdf)
  • MilitaryTemperature Range: −55°C to +125°C
  • Controlled Manufacturing Baseline
  • Enhanced Product Change Notification
  • Qualification data Available on Request
  • V62/12650 DSCC Drawing Number
ADG719
CMOS 1.8 V to 5.5 V, 2.5Ω 2:1 Mux/SPDT Switch in SOT-23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG719

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-6SOT23

Evaluation Board for 6 lead SOT23 Devices in the Switches/Multiplexers Portfolio

Features and Benefits

  • 6 lead SOT-23 evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototypin

Product Details

The EVAL-6SOT23EBZ evaluation board evaluates 6-lead SOT-23 devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-6SOT23EBZ to secure a 6-lead SOT-23 device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K6 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with user guide UG- 948 when using the evaluation board.

eval board
EVAL-8MSOP

Evaluation Board for 8 lead MSOP Devices in the Switch/Mux Portfolio

Features and Benefits

  • 8 lead MSOP evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototyping

Product Details

The EVAL-8MSOPEBZ is the evaluation board for the 8 lead MSOP devices in the switch/mux portfolio which are to be purchased separately. A clamp is supplied with the board so that the device can be secured to the board without the need for soldering. This makes the board reusable for multiple devices.


The device can be clamped or soldered to the center of the evaluation board. Each pin of the device is broke out to a link that can be set to either VDD or GND and a wire screw terminal is provided to supply VDD and GND.  SMB connectors are on the board allow for additional external signals to be supplied to the device. In addition, there is space at the top of the board available for prototyping.


Full specifications of the device under test are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-6SOT23
Evaluation Board for 6 lead SOT23 Devices in the Switches/Multiplexers Portfolio
EVAL-8MSOP
Evaluation Board for 8 lead MSOP Devices in the Switch/Mux Portfolio

Latest Discussions

Recently Viewed