ADG6412

RECOMMENDED FOR NEW DESIGNS

0.5 Ω RON, ±20 V, +36 V, Quad SPST Switch

Part Models
1
1ku List Price
Starting From $3.64

Part Details

  • Low RON 0.5 Ω
  • High continuous current of up to 847 mA
  • Flat RON across signal range, 0.003 Ω
  • THD of –127 dB at 1 kHz
  • Improved balance between on resistance and on capacitance
    • Low RON (0.5 Ω) and CON (25 pF)
  • 1.8 V, 3.3 V, and 5 V Logic compatibility
  • 16-lead, 4 mm x 4 mm LFCSP
    • Pin to pin compatible with the ADG5412 and ADG5412F
  • Fully specified at ±20 V and +36 V
  • Operational with asymmetric power supplies
  • VSS to VDD – 2 V analog signal range
ADG6412
0.5 Ω RON, ±20 V, +36 V, Quad SPST Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LCD/CCD/OLED Bias 1
LT3463 PRODUCTION Dual Micropower DC/DC Converters with Schottky Diodes
Negative Linear Regulators (LDO) 1
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
Positive Linear Regulators (LDO) 1
ADP7142 RECOMMENDED FOR NEW DESIGNS 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG6412

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG6412

Evaluating the ADG6412, 0.5 Ω On Resistance, ± 20 V, +36 V, Quad SPST Switch

Features and Benefits

  • Low RON 0.5 Ω
  • High continuous current of up to 847 mA
  • Flat RON across signal range, 0.003 Ω
  • Improved balance between on resistance and on capacitance
  • Low RON (0.5 Ω) and CON (33 pF)
  • 1.8 V Logic compatibility
  • 16-lead, 4 mm x 4 mm LFCSP
  • Pin to pin compatible with the ADG5412 and ADG5412F
  • Fully specified at ±20 V and +36 V
  • Operational with asymmetric power supplies
  • VSS to VDD – 2 V analog signal range

Product Details

The EVAL-ADG6412EBZ is the evaluation board for the ADG6412. The ADG6412 contains four independent single-pole/single-throw (SPST) switches. The ADG6412 switches turn on with Logic 1. Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends from VSS to VDD − 2 V. When the switches are open, signal levels up to the supplies are blocked. The ADG6412 does not have a VL pin. The digital inputs are compatible with 1.8 V logic inputs over the full-operating supply range. The on-resistance profile is very flat over the full-analog input range, which ensures good linearity and low distortion when switching audio signals.

Figure 1 in the user guide shows the EVAL-ADG6412EBZ evaluation board. The ADG6412 is located in the center of the evaluation board and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device and a fourth terminal provides users with a defined digital logic-supply voltage, if required. Alternatively, the digital logic-supply voltage can be supplied from the ADP7142 that is on the board.

Full specifications on the ADG6412 are available in the ADG6412 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the EVAL-ADG6412EBZ evaluation board.

EVAL-ADG6412
Evaluating the ADG6412, 0.5 Ω On Resistance, ± 20 V, +36 V, Quad SPST Switch

Latest Discussions

Recently Viewed