ADG611
PRODUCTION1 pC Charge Injection, 100 pA Leakage, CMOS, ±5 V/+5 V/+3 V, Quad SPST Switches
- Part Models
- 3
- 1ku List Price
- Starting From $1.96
Part Details
- 1 pC charge injection
- ±2.7 V to ±5.5 V dual-supply operation
- +2.7 V to +5.5 V single-supply operation
- Automotive temperature range: −40°C to +125°C
- 100 pA maximum at 25°C leakage currents
- 85 Ω on resistance
- Rail-to-rail switching operation
- Fast switching times
- 16-lead TSSOP and SOIC packages
- Typical power consumption: <0.1 μW
- TTL-/CMOS-compatible inputs
The ADG611 / ADG612 / ADG613 are monolithic CMOS devices containing four independently selectable switches. These switches offer ultralow charge injection of 1 pC over the full input signal range and typical leakage currents of 10 pA at 25°C.
The devices are fully specified for ±5 V, +5 V, and +3 V supplies. Each contains four independent single-pole, single-throw (SPST) switches. The ADG611 and ADG612 differ only in that the digital control logic is inverted. The ADG611 switches are turned on with a logic low on the appropriate control input, whereas a logic high is required to turn on the switches of the ADG612. The ADG613 contains two switches with digital control logic similar to that of the ADG611 and two switches in which the logic is inverted.
Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG613 exhibits break-before-make switching action. The ADG611 / ADG612 / ADG613 are available in a small, 16-lead TSSOP package, and the ADG611 is also available in a 16-lead SOIC package.
PRODUCT HIGHLIGHTS
- Ultralow charge injection (1 pC typically).
- Dual ±2.7 V to ±5.5 V or single +2.7 V to +5.5 V operation.
- Automotive temperature range: −40°C to +125°C.
- Small, 16-lead TSSOP and SOIC packages.
APPLICATIONS
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Communications systems
- Sample-and-hold systems
- Audio signal routing
- Relay replacement
- Avionics
Documentation
Data Sheet 1
User Guide 1
Technical Articles 4
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG611YRUZ | 16-Lead TSSOP | ||
ADG611YRUZ-REEL7 | 16-Lead TSSOP | ||
ADG611YRZ | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
ADG611YRUZ | PRODUCTION | |
ADG611YRUZ-REEL7 | PRODUCTION | |
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
ADG611YRZ | PRODUCTION | |
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
ADG611YRZ | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG611YRZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG611
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.