ADG5436F

RECOMMENDED FOR NEW DESIGNS

Fault Protection and Detection, 10 Ω RON, Dual SPDT Switch

Part Models
3
1ku List Price
Starting From $4.55

Part Details

  • Overvoltage protection up to −55 V and +55 V
    • Power-off protection up to −55 V and +55 V
    • Overvoltage detection on source pins
    • Interrupt flags indicate fault status
  • Low on resistance: 10 Ω (typical)
    • On-resistance flatness of 0.5 Ω (maximum)
  • 6 kV human body model (HBM) ESD rating
  • Latch-up immune under any circumstance
  • Known state without digital inputs present
  • VSS to VDD analog signal range
    • ±5 V to ±22 V dual supply operation
    • 8 V to 44 V single-supply operation
    • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
ADG5436F
Fault Protection and Detection, 10 Ω RON, Dual SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG5436
  • ADG5436F
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG5436F

ADG5436F Evaluation Board

Features and Benefits

  • Supply voltages
    Dual supply: ±5 V to ±22 V
    Single supply: 8 V to 44 V
  • Protected against overvoltage on source pins
    Signal voltages up to −55 V and +55 V
  • LED for visual overvoltage indication
  • Parallel interface compatible with 3 V logic
  • On-board LDO regulator for digital supply and control, if required

Product Details

The EVAL-ADG5436FEBZ is the evaluation board for the ADG5436F, which features two independently controlled single-pole/double-throw (SPDT) switches. The ADG5436F has overvoltage detection and protection circuitry on the source pins and is protected against signals up to −55 V and +55 V in both the powered and unpowered states.

The ADG5436F is soldered to the center of the evaluation board, and screw terminals are provided to connect to each of the source and drain pins. Three screw terminals are used to power the device, with a fourth terminal used to provide a user defined digital voltage, if required. Alternatively, a low dropout (LDO) regulator is provided for 5 V digital voltage control and to supply the LED, which is mounted to provide visual indication of the fault status of the switch.

Full specifications on the ADG5436F are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADG5436F
ADG5436F Evaluation Board

Latest Discussions

Recently Viewed