ADG5298

RECOMMENDED FOR NEW DESIGNS

High Temperature (up to 210°C), High Voltage, Latch-Up Proof, 8-Channel Multiplexer

Part Models
2
1ku List Price
Starting From $145.36

Part Details

  • Extreme high temperature operation up to 210°C 
  • Latch-up proof 
  • JESD78D Class II rating
  • Low leakage
  • Ultralow capacitance and charge injection
    • Source capacitance, off: 2.9 pF at ±15 V dual supply 
    • Drain capacitance, off: 34 pF at ±15 V dual supply 
    • Charge injection: 0.2 pC at ±15 V dual supply and +12 V single supply
  • Low on resistance: 290 Ω typical for dual supply at 210°C 
  • ±9 V to ±22 V dual-supply operation
  • 9 V to 40 V single-supply operation
  • 48 V supply maximum rating 
  • Fully specified at ±15 V, ±20 V, +12 V, and +36 V 
  • VSS to VDD analog signal range
ADG5298
High Temperature (up to 210°C), High Voltage, Latch-Up Proof, 8-Channel Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EV-HT-200CDAQ1

200°C High Temperature Data Acquisition and Control System Reference Design

Features and Benefits

  • Complete high temperature data acquisition reference platform with all components and assembly materials rated to at least 200°C
  • 10 channels of high precision analog to digital conversion
    • (2) Direct channels, 400ksps max
    • (8) Multiplexed channels, 16ksps max (including temp sensor)
    • Multiple GPIO for external control and optional external triggering
  • Complete software package including
    • Optimized firmware with RTOS for multiple modes of data acquisition
    • PC Host software for control, viewing and logging data
    • Source code available for all software
  • Form factor compatible with downhole oil/gas exploration instrumentation
  • Kit includes analog and digital/power breakout boards for rapid evaluation
 

Product Details

EV-HT-200CDAQ1 builds on the CN0365 analog front end reference design from with the goal of providing a foundation for a high temperature, low power microcontroller-based data acquisition and control solution that meets the requirements for many downhole instrumentation and other high temperature applications. Based upon the AD7981 analog-to-digital SAR converter, this reference design demonstrates a full featured system with two high speed simultaneously sampled channels along with 8 additional multiplexed channels suitable for covering the acquisition requirements of a broad range of downhole tools (10 channels total). This analog front end is connected to the VORAGO Technologies VA10800 ARM® Cortex®-M0 based microcontroller via multiple SPI ports. Once acquired, the data can be processed locally or transmitted via a UART or optional RS485 communications interface. Other supporting components on the board, including memory, clock, power and passives are all rated for high temperature operation by their respective suppliers and verified to operate reliably at 200°C or higher. In addition to the hardware, open source firmware is supplied for the project using FreeRTOS with optimized drivers and data acqusition protocol with multiple modes of operation. Open source PC software included allows the users to connect to the board via UART to control acquisition modes, view data, log data and perform signal analysis. This platform is suitable for reference design, rapid prototyping (such as new sensor techniques) and lab testing of high temperature instrumentation systems.

eval board
EVAL-ADG5298

ADG5298 Evaluation Board

Features and Benefits

  • Up to 210°C high temperature operation
  • Supply voltages
    • Dual supply: ±5 V to ±22 V
    • Single supply: 8 V to 44 V
  • Parallel interface compatible with 3 V logic

Product Details

The EVAL-ADG5298EB1Z is the evaluation board for the ADG5298 high temperature 8:1 multiplexer. The entire board assembly is constructed with high temperature compliant materials and is suitable for short duration device evaluation up to 210°C.


The ADG5298 is soldered to the center of the EVALADG5298EB1Z evaluation board, and headers are provided to connect to each of the source and drain pins. A four pin header powers the device and provides a user defined digital logic supply voltage.


Full specifications on the ADG5298 are available in the ADG5298 data sheet, which should be consulted in conjunction with user guide UG-1038 when using the EVAL-ADG5298EB1Z evaluation board.

EV-HT-200CDAQ1
200°C High Temperature Data Acquisition and Control System Reference Design
EVAL-ADG5298
ADG5298 Evaluation Board

Latest Discussions