ADG528F

PRODUCTION

4-Channel/8-Channel Fault-Protected Analog Multiplexers

Part Models
1
1ku List Price
Starting From $7.96

Part Details

  • Low on resistance (300 Ω typical)
  • Fast Switching Times
    ton 250 ns max
    toff 250 ns max
  • Low Power Dissipation (3.3 mW Max)
  • Fault and overvoltage protection (- 40 V to + 55 V)
  • All Switches off with power supply off
  • Analog output of on channel clamped within power supplies if an overvoltage occurs
  • Latch-up proof construction
  • Break-before-make switching action
  • TTL and CMOS compatible inputs
ADG528F
4-Channel/8-Channel Fault-Protected Analog Multiplexers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG5248F PRODUCTION User Defined Fault Protection and Detection, 0.8 pC QINJ, 8:1 Multiplexer
ADG5208F RECOMMENDED FOR NEW DESIGNS

Fault Protection, −0.4 pC QINJ, 8:1/Dual 4:1 Multiplexers

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed