ADG509F
PRODUCTION8-Channel/4-Channel Fault-Protected Analog Multiplexer
- Part Models
- 5
- 1ku List Price
- Starting From $5.38
Part Details
- All switches off with power supply off
- Analog output of on channel clamped within power supplies if an overvoltage occurs
- Latch-up proof construction
- Fast Switching Times:
tON 230 ns maximum
tOFF 130 ns maximum
- Low on resistance (270 Ω typical)
- Low power dissipation (3.3 mW maximum)
- Fault and overvoltage protection
(−40 V to +55 V) - Break-before-make construction
- TTL and CMOS compatible inputs
The ADG508F and ADG509F are CMOS analog multiplexers, with the ADG508F comprising eight single channels and the ADG509F comprising four differential channels. These multiplexer provides fault protection. Using a series n-channel, p-channel, n-channel MOSFET structure, both device and signal source protection is provided in the event of an overvoltage or power loss. The multiplexer can withstand continuous overvoltage inputs from -40 V to +55 V. During fault conditions with power supplies off, the multiplexer input (or output) appears as an open circuit and only a few nanoamperes of leakage current will flow. This protects not only the multiplexer and the circuitry driven by the multiplexer, but also protects the sensors or signal sources that drive the multiplexer.
The ADG508F switches one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1 and A2. The ADG509F switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on each device is used to enable or disable the device. When disabled, all channels are switched OFF.
PRODUCT HIGHLIGHTS
- Fault protection. The ADG508F / ADG509F can withstand continuous voltage inputs from −40 V to +55 V. When a fault occurs due to the power supplies being turned off, all the channels are turned off and only a leakage current of a few nanoamperes flows.
- On channel saturates while fault exists.
- Low RON.
- Fast switching times.
- Break-before-make switching. Switches are guaranteed break-before-make so that input signals are protected against momentary shorting.
- Trench isolation eliminates latch-up. A dielectric trench separates the p and n-channel MOSFETs thereby preventing latch-up.
APPLICATIONS
- Existing multiplexer applications (both fault-protected and nonfault-protected)
- New designs requiring multiplexer functions
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Product Selection Guide 1
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG509FBRNZ | 16-Lead SOIC | ||
ADG509FBRNZ-REEL7 | 16-Lead SOIC | ||
ADG509FBRUZ | 16-Lead TSSOP | ||
ADG509FBRUZ-REEL7 | 16-Lead TSSOP | ||
ADG509FBRWZ | 16-Lead SOIC Wide |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
ADG509FBRNZ | PRODUCTION | |
ADG509FBRNZ-REEL7 | PRODUCTION | |
Oct 28, 2011 - 11_0047 Re-design and Wafer Fabrication transfer of the ADG508F/ADG509F |
||
ADG509FBRNZ | PRODUCTION | |
ADG509FBRNZ-REEL7 | PRODUCTION | |
ADG509FBRUZ | PRODUCTION | |
ADG509FBRUZ-REEL7 | PRODUCTION | |
ADG509FBRWZ | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG509FBRNZ | PRODUCTION | |
ADG509FBRNZ-REEL7 | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG509FBRUZ | PRODUCTION | |
ADG509FBRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG509FBRUZ | PRODUCTION | |
ADG509FBRUZ-REEL7 | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
ADG509FBRWZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.