ADG509A
NOT RECOMMENDED FOR NEW DESIGNSCMOS 4-Channel Analog Multiplexer
- Part Models
- 6
- 1ku List Price
- Starting From $3.70
Part Details
- 44 V supply maximum rating
- VSS to VDD analog signal range
- Single-/dual-supply specifications
- Wide supply range: 10.8 V to 16.5 V
- Extended plastic temperature range: −40°C to +85°C
- Low power dissipation: 28 mW maximum
- Low leakage: 20 pA typical
- Available in 16-lead DIP/SOIC and 20-lead PLCC/LCC packages
- Superior alternative to
DG508A, HI-508
DG509A, HI-509
The ADG508A and ADG509A are CMOS monolithic analog multiplexers with eight channels and dual four channels, respectively. The ADG508A switches one of eight inputs to a common output, depending on the state of three binary addresses and an enable input. The ADG509A switches one of four differential inputs to a common differential output, depending on the state of two binary addresses and an enable input. Both devices have TTL and 5 V CMOS logic-compatible digital inputs.
The ADG508A and ADG509A are designed on an enhanced LC2MOS process that gives an increased signal capability of VSS to VDD and enables operation over a wide range of supply voltages. The devices can comfortably operate anywhere in the 10.8 V to 16.5 V single- or dual-supply range. These multiplexers also feature high switching speeds and low RON.
PRODUCT HIGHLIGHTS
- Single-/Dual-Supply Specifications with a Wide Tolerance. The devices are specified in the 10.8 V to 16.5 V range for both single and dual supplies.
- Extended Signal Range. The enhanced LC2MOS processing results in a high breakdown and an increased analog signal range of VSS to VDD.
- Break-Before-Make Switching. Switches are guaranteed break-before-make so that input signals are protected against momentary shorting.
- Low Leakage. Leakage currents in the range of 20 pA make these multiplexers suitable for high precision circuits.
Documentation
Data Sheet 1
Application Note 3
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG509AKNZ | 16-Lead PDIP | ||
ADG509AKPZ-REEL | 20-Lead Flatpack | ||
ADG509AKRZ-REEL | 16-Lead SOIC | ||
ADG509AKRZ-REEL7 | 16-Lead SOIC | ||
ADG509ATQ | 16-Lead CerDIP | ||
ADG509ATQ/883B | 16-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
ADG509AKNZ | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG509AKNZ | ||
ADG509AKRZ-REEL | ||
ADG509AKRZ-REEL7 | ||
ADG509ATQ | PRODUCTION | |
ADG509ATQ/883B | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
ADG509AKNZ | ||
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
ADG509AKRZ-REEL | ||
ADG509AKRZ-REEL7 | ||
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG509AKRZ-REEL | ||
ADG509AKRZ-REEL7 | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
ADG509ATQ | PRODUCTION | |
ADG509ATQ/883B | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
ADG509ATQ | PRODUCTION | |
ADG509ATQ/883B | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
ADG509ATQ | PRODUCTION | |
ADG509ATQ/883B | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
ADG509ATQ/883B | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.