ADG467

PRODUCTION

Octal Channel Protector in SOIC Package

Part Models
5
1ku List Price
Starting From $3.54

Part Details

  • Fault and overvoltage protection up to ±40 V
    • Signal paths open circuit with power off
    • Signal path resistance of Ron with power on
  • 44 V supply maximum ratings
  • Low on resistance: 62 Ω typical
  • ±1 nA maximum path current leakage @ +25°C
  • Low RON match (5 Ω maximum)
  • Low power dissipation 0.8 μW typical
  • Latch-up proof construction
ADG467
Octal Channel Protector in SOIC Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG5462F RECOMMENDED FOR NEW DESIGNS User Defined Fault Protection and Detection, 10 Ω RON, Quad Channel Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed