ADG465

PRODUCTION

Single Channel Protector in an SOT-23 Package and a MSOP Package

Part Models
2
1ku List Price
Starting From $1.30

Part Details

  • Fault and overvoltage protection up to ±40 V
    • Signal paths open circuit with power off
    • Signal path resistance of RON with power on
  • Supply maximum ratings (VDD to VSS): 44 V
  • Low on resistance (RON): 80 Ω typical
  • ±1 nA maximum path current leakage at 25°C
  • Low power dissipation: 0.8 μW typical
  • Latch-up proof construction
ADG465
Single Channel Protector in an SOT-23 Package and a MSOP Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-6SOT23

Evaluation Board for 6 lead SOT23 Devices in the Switches/Multiplexers Portfolio

Features and Benefits

  • 6 lead SOT-23 evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototypin

Product Details

The EVAL-6SOT23EBZ evaluation board evaluates 6-lead SOT-23 devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-6SOT23EBZ to secure a 6-lead SOT-23 device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K6 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with user guide UG- 948 when using the evaluation board.

eval board
EVAL-8MSOP

Evaluation Board for 8 lead MSOP Devices in the Switch/Mux Portfolio

Features and Benefits

  • 8 lead MSOP evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototyping

Product Details

The EVAL-8MSOPEBZ is the evaluation board for the 8 lead MSOP devices in the switch/mux portfolio which are to be purchased separately. A clamp is supplied with the board so that the device can be secured to the board without the need for soldering. This makes the board reusable for multiple devices.


The device can be clamped or soldered to the center of the evaluation board. Each pin of the device is broke out to a link that can be set to either VDD or GND and a wire screw terminal is provided to supply VDD and GND.  SMB connectors are on the board allow for additional external signals to be supplied to the device. In addition, there is space at the top of the board available for prototyping.


Full specifications of the device under test are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-6SOT23
Evaluation Board for 6 lead SOT23 Devices in the Switches/Multiplexers Portfolio
EVAL-8MSOP
Evaluation Board for 8 lead MSOP Devices in the Switch/Mux Portfolio

Latest Discussions

Recently Viewed