ADG4612

RECOMMENDED FOR NEW DESIGNS

Power Off Protection ±5 V, +12V, Quad SPST Switches with 5Ω On Resistance

Part Models
3
1ku List Price
Starting From $2.16

Part Details

  • Power Off Protection
    Switch guaranteed OFF with no power supplies present Inputs are high impedance with no power
  • Switch turns OFF if input > VDD + VT
  • Over-voltage protection up to +16V
  • PSS Robust
  • Negative Signal Capability passes signals down to -5.5V
  • 6.1Ω Max On Resistance
  • 1.4Ω On Resistance Flatness
  • ±3V to ±5.5V dual supply
  • 3V to 12 V single supply
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 16-lead TSSOP and 16 lead 3mm x 3mm LFCSP
ADG4612
Power Off Protection ±5 V, +12V, Quad SPST Switches with 5Ω On Resistance
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADG4612

ADG4612 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADG4612
  • Power-off protection
    Switch guaranteed off with no power supplies present
    Inputs are high impedance with no power
  • Switch turns off if input > VDD + VT
  • Overvoltage protection up to 16 V
  • PSS robust
  • Negative signal capability passes signals down to −5.5 V

Product Details

This user guide describes the evaluation board for the ADG4612 quad SPST switches.

Figure 1 shows the EVAL-ADG4612EBZ. The 16-lead TSSOP ADG4612 is soldered onto the center of the evaluation board and is designated as U2.

The evaluation kit contains a fully fitted printed circuit board (PCB). Full details about the part are available in the ADG4612 data sheet, which should be consulted when using the EVALADG4612EBZ.

When power supplies are not present, the switch remains off, and the switch inputs are high impedance, which ensures that current does not damage the switch. This is useful in applications where analog signals can be present at the switch inputs before power, or where the user has no control over the power supply sequence.

When off, signal levels up to 16 V are blocked. In addition, if the analog input signal levels exceed VDD by VT, the switch turns off.

EVAL-ADG4612
ADG4612 Evaluation Board

Latest Discussions

Recently Viewed