ADG433
PRODUCTIONLC2MOS Precision Quad SPST Switch
- Part Models
- 3
- 1ku List Price
- Starting From $3.54
Part Details
- 44 V Supply Maximum Ratings
- ± 15 V Analog Signal Range
- Low On-Resistance (<24 Ω)
- Ultralow Power Dissipation (<3.9 µW)
- Break-Before-Make Switching Action
- TTL/CMOS-Compatible Inputs
- Low Leakage (<0.25 nA)
- Fast Switching Times
ton <165 ns
toff <130 ns - Plug-In Replacement for DG411/DG412/DG413
- 16-Lead DIP and SOIC Packages
- Latch Up Proof "A" grade options
The ADG433 is a monolithic CMOS device comprising four independently selectable switches. It is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.
The ADG433 has two switches that are turned on with a logic high on the appropriate control inputs while the logic is inverted on the other two switches. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 3
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG433BCHIPS | none available | ||
ADG433BRZ | 16-Lead SOIC | ||
ADG433BRZ-REEL | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG433BCHIPS | ||
ADG433BRZ | ||
ADG433BRZ-REEL | ||
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
ADG433BRZ | ||
ADG433BRZ-REEL | ||
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG433BRZ | ||
ADG433BRZ-REEL |
This is the most up-to-date revision of the Data Sheet.