ADG426

PRODUCTION

LC2MOS, ±15 V ,16 Channel High Performance Analog Multiplexer

Viewing:

Overview

  • 44 V supply maximum ratings
  • VSS to VDD analog signal range
  • Low on resistance (80 Ω maximum)
  • Low power
  • Fast switching
    • tON < 160 ns
    • tOFF < 150 ns
  • Break-before-make switching action

The ADG406, ADG407, and ADG426 are monolithic CMOS analog multiplexers. The ADG406 and ADG426 switch one of sixteen inputs to a common output as determined by the 4-bit binary address lines: A0, A1, A2, and A3. The ADG426 has on-chip address and control latches that facilitate microprocessor interfacing. The ADG407 switches one of eight differential inputs to a common differential output as determined by the 3-bit binary address lines A0, A1 and A2. An EN input on all devices is used to enable or disable the device. When disabled, all channels are switched off.

The ADG406/ADG407/ADG426 are designed on an enhanced LC2MOS process that provides low power dissipation yet gives high switching speed and low on resistance. These features make the parts suitable for high speed data acquisition systems and audio signal switching. Low power dissipation makes the parts suitable for battery powered systems. Each channel conducts equally well in both directions when on and has an input signal range which extends to the supplies. In the off condition, signal levels up to the supplies are blocked. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.

Product Highlights
  1. Extended Signal Range.
  2. The ADG406/ADG407/ADG426 are fabricated on an enhanced LC2MOS process giving an increased signal range which extends to the supply rails.
  3. Low Power Dissipation.
  4. Low RON.
  5. Single/Dual Supply Operation.
  6. Single Supply Operation.
  7. For applications where the analog signal is unipolar, the ADG406/ADG407/ADG426 can be operated from a single rail power supply. The parts are fully specified with a single +12 V power supply and remain functional with single supplies as low as +5 V.
 Applications
  • Audio and video routing
  • Automatic test equipment
  • Data acquisition systems
  • Battery powered systems
  • Sample hold systems
  • Communication systems
  • Avionics

ADG426
LC2MOS, ±15 V ,16 Channel High Performance Analog Multiplexer
ADG426-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1406 PRODUCTION 9.5 Ω RON, 16-Channel, Differential 8-Channel, ±15 V/+12 V/±5 V iCMOS Multiplexers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed