ADG2436
RECOMMENDED FOR NEW DESIGNS0.5 Ω RON, ±15 V, +12 V, ±5 V, and +5 V/−12 V, Dual SPDT Switch
- Part Models
- 1
- 1ku List Price
- Starting From $3.68
Part Details
- Low RON: 0.5 Ω
- High continuous current of up to 847 mA
- Flat RON across signal range: 0.003 Ω
- THD of −108 dB at 1 kHz
- Improved balance between on resistance and on capacitance
- Low RON (0.5 Ω) and CON (100 pF)
- 1.8 V, 3.3 V, and 5 V logic compatibility
- 16-lead, 4 mm × 4 mm LFCSP
- Pin to pin compatible with the ADG1436
- Fully specified at ±15 V, +12 V, ±5 V, and +5 V/−12 V
- Operational with asymmetric power supplies
- VSS to VDD − 2 V analog signal range
The ADG2436 is an analog multiplexer containing two independently selectable single-pole, double throw (SPDT) switches. An EN input is used to disable all of the switches. For use in multiplexer applications, both switches exhibit break-before-make switching action.
Each channel conducts equally well in both directions when on, and each switch has an input signal range that extends from VSS to VDD − 2 V. When switches are disabled, the signal levels up to the supplies are blocked.
The digital inputs are compatible with 5 V, 3.3 V, and 1.8 V logic inputs without the requirement for a separate digital logic supply pin.
The on-resistance profile is exceptionally flat over the full analog input range, which ensures good linearity and low distortion when switching audio signals.
APPLICATIONS
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG2436BCPZ-REEL7 | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
LCD/CCD/OLED Bias 1 | ||
LT3463 | PRODUCTION | Dual Micropower DC/DC Converters with Schottky Diodes |
Negative Linear Regulators (LDO) 1 | ||
ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
Positive Linear Regulators (LDO) 1 | ||
ADP7142 | RECOMMENDED FOR NEW DESIGNS | 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
Parts | Product Life Cycle | Description |
---|---|---|
ADG1436 | PRODUCTION | 1.5 Ω On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on adg2436 yet. Have something to say?
Start a Discussion on EngineerZone®