ADG1634

4.5 Ω RON, Quad SPDT ±5 V, +12 V, +5 V, and +3.3 V Switch

Part Models
4
1ku List Price
Starting From $2.77

Part Details

  • 4.5 Ω typical on resistance
  • 1 Ω on-resistance flatness
  • Up to 206 mA continuous current
  • ±3.3 V to ±8 V dual-supply operation
  • 3.3 V to 16 V single-supply operation
  • No VL supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 20-lead TSSOP and 20-lead, 4 mm × 4 mm LFCSP
ADG1634
4.5 Ω RON, Quad SPDT ±5 V, +12 V, +5 V, and +3.3 V Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-24TSSOP

Evaluation Board for 24-Lead TSSOP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 24-lead TSSOP evaluation board 
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components 
  • SMB connectors for the input/output of signals 
  • Additional space on-board to allow for prototyping 

Product Details

The EVAL-24TSSOPEBZ evaluation board evaluates 24-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-24TSSOPEBZ to secure a 24-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.


A 24-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K24 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.


Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

eval board
AD-SYNCHRONA14-EBZ

Multichannel System Clocking Device

Features and Benefits

Processing System

  • Raspberry Pi 4, ARM Cortex-A72, 2GB SDRAM

User Interfaces

  • Gigabit Ethernet
  • 2 × USB 3.0 ports
  • 2 × USB 2.0 ports
  • SPI interface
  • GPIO
  • 2 bicolor LEDs
  • Male pin header

Clock Processing Devices

  • HMC7044 (High Performance, 3.2 GHz, 14-Output Jitter Attenuator)
  • AD9545 (1 PPS Synchronizer and Adaptive Clock Translator)

Clock Outputs

  • 4 x TWINAX LVPECL AC&DC coupled, 100Ω diff
  • 2 x SMA LVPECL AC coupled*
  • 4 x SMA CMOS*
  • 4 x SMA LVDS AC coupled*

*Configurable differential outputs, 50Ω diff

Clock Inputs

  • 3 differential 100Ω SMA clock inputs
  • PPS input
  • SYNC input
  • 10MHz input

Internal references

  • 100Mhz and 122.88Mhz Ultra-Low Phase Noise VCXO's (-165dBc/Hz)
  • 40Mhz and 38.4Mhz TCXO's (±1ppm) 50MHz OCXO(+/- 10ppb)
  • Internal references are software configurable

Power supply

  • DC 12V, 3A barrel jack

Product Details

The AD-SYNCHRONA14-EBZ is an ideal self-contained device to use in evaluation and prototyping of applications that need a highly accurate frequency and phase-controlled source clock. It is designed around the Analog Devices AD9545 and HMC7044 and greatly simplifies clock distribution and multi-channel synchronization in complex systems. It is intended to be used by trained professionals in a laboratory environment, and not intended as an end product for commercial use. It can be taken as a complete reference design and customised as required for any end customer applications. Full design details are made available free of charge.

The AD-SYNCHRONA14-EBZ comes in a 1U mechanical form factor. Using popular industry connector SMA and TwinAX interfaces most labs will already have the needed cables.

With its internal OCXO it can operate in standalone mode or be fed from a choice of external sources, such as 3 separate high speed differential clock inputs, a 10MHz reference and 1PPS. This flexibility combined with the capability to select either of the internal VCXO options of 100MHz or 122.88MHz, gives almost unlimited choice for the frequency of interest and accuracy needed for a wide variety of application areas. 

APPLICATIONS

  • High accuracy reference clock distribution
  • Systems clocked from a single source
  • Clocks derived from 100MHz or 122.88MHz
  • Phased Array Systems, RADAR, EW, SATCOMS, SDR
  • Bench Equipment
  • Remote controlled operation

EVAL-24TSSOP
Evaluation Board for 24-Lead TSSOP Devices in the Switches and Multiplexers Portfolio
AD-SYNCHRONA14-EBZ
Multichannel System Clocking Device

Latest Discussions

Recently Viewed