ADG1519
RECOMMENDED FOR NEW DESIGNS3.8 Ω On-Resistance, SPDT Switch
- Part Models
- 1
- 1ku List Price
- Starting From $1.68
Part Details
- 3.8 Ω on resistance
- Specified at
- VDD = +5 V ± 10%
- VSS = –4.5 V to –8.8 V
- No VL supply required
- 3 V logic-compatible inputs
- Up to 310 mA continuous current
- Rail-to-rail operation
- 8-lead, 2 mm × 3 mm LFCSP
The ADG1519 is a single-pole, double throw (SPDT) switch. An EN input on the lead frame chip scale package (LFCSP) is used to enable or disable the device. When disabled, the switch terminals (SA, SB, and D) are high impedance.
The ADG1519 is fully specified at VDD = +5 V ± 10% and VSS = –4.5 V to –8.8 V for applications that require asymmetrical supplies. The ADG1519 on-resistance profile is flat over the full analog input range, ensuring excellent linearity and low distortion when switching audio signals. The construction ensures ultra low power dissipation, making the device ideally suited for portable and battery-powered instruments.
The switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked. The ADG1519 exhibits break-before-make switching action for use in multiplexer applications.
APPLICATIONS
- LDMOS power amplifier gate drive
- GAN power amplifier gate drive
- Communication systems
- Automatic test equipment
- Data acquisition systems
- Sample-and-hold systems
PRODUCT HIGHLIGHTS
- 5.2 Ω maximum on resistance at 25°C.
- –98 dB THD.
- 3 V logic-compatible digital inputs: VINH = 2.0 V minimum and VINL = 0.8 V maximum.
- No logic power supply voltage (VL) required.
- 8-lead, 2 mm × 3 mm LFCSP (see the Outline Dimensions section in the data sheet).
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1519BCPZ-RL7 | 8-lead LFCSP 2 mm × 3 mm × 0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1519
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.