ADG1402

PRODUCTION

1 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS SPST Switches

Part Models
3
1ku List Price
Starting From $1.74

Part Details

  • 1 Ω on resistance
  • 0.2 Ω on resistance flatness
  • Up to 435 mA continuous current
  • 8-lead MSOP and 8-lead, 3 mm × 2 mm LFCSP packages
  • No VL supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • Fully specified at +12 V, ±15 V, ±5 V
ADG1402
1 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS SPST Switches
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG5401 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, Single SPST Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADG1402

ADG1402 IBIS Model 1

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-8MSOP

Evaluation Board for 8 lead MSOP Devices in the Switch/Mux Portfolio

Features and Benefits

  • 8 lead MSOP evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototyping

Product Details

The EVAL-8MSOPEBZ is the evaluation board for the 8 lead MSOP devices in the switch/mux portfolio which are to be purchased separately. A clamp is supplied with the board so that the device can be secured to the board without the need for soldering. This makes the board reusable for multiple devices.


The device can be clamped or soldered to the center of the evaluation board. Each pin of the device is broke out to a link that can be set to either VDD or GND and a wire screw terminal is provided to supply VDD and GND.  SMB connectors are on the board allow for additional external signals to be supplied to the device. In addition, there is space at the top of the board available for prototyping.


Full specifications of the device under test are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-8MSOP
Evaluation Board for 8 lead MSOP Devices in the Switch/Mux Portfolio

Latest Discussions

Recently Viewed