ADDI9020

Obsolete

60 MHz CCD Signal Processor with V-Driver and Precision Timing Generator

Part Details

  • 1.8 V analog/digital core
  • Integrated 12-channel vertical driver (V-driver)
  • 12-bit, 60 MHz analog-to-digital converter (ADC)
  • Complete on-chip timing generator
  • Precision Timing core with ~260 ps resolution
  • Correlated double sampler (CDS) with variable gain
  • 0 dB to 36 dB, 10-bit variable gain amplifier (VGA)
  • Black level clamp with variable level control
  • On-chip 3 V horizontal and reset gate (RG) drivers
  • 2-phase and 4-phase H-clock modes
  • Electronic and mechanical shutter support
  • On-chip 1.8 V LDO
  • On-chip driver for external crystal
  • On-chip sync generator with external sync input
ADDI9020
60 MHz CCD Signal Processor with V-Driver and Precision Timing Generator
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed