ADDI7004

NOT RECOMMENDED FOR NEW DESIGNS

Quad-Channel, HD Image Signal Processor with Precision Timing Core

Part Models
2
1ku List Price
price unavailable

Part Details

  • Support for CCD and CMOS image sensors
  • 4 AFE channels
  • 1.8 V analog and digital core supply voltage
  • Differential analog inputs
  • CDS or SHA configuration (CDS bypass) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • Serial data output with reduced range LVDS outputs
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 72 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Precision Timing core with 220 ps resolution @ 72 MHz
ADDI7004
Quad-Channel, HD Image Signal Processor with Precision Timing Core
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions