ADD8710
NOT RECOMMENDED FOR NEW DESIGNS10-Channel Gamma Buffer with VCOM Driver
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Single-supply operation: 4.5 V to 18 V
- Upper/lower buffers swing to VS/GND
- Gamma continuous output current: >10 mA
- VCOM peak output current: 250 mA
- Offset voltage: 12 mV
- Slew rate: 8 V/μs
- Unity gain stable with large capacitive loads
- Supply current: 700 μA per amplifier
- Compact 28-lead TSSOP
- Pb-free package
- Drop-in replacement for BUF11702
The ADD8710 is a low cost, 10-channel gamma buffer with a VCOM driver that operates from a single supply. The part is designed for high resolution TFT LCD panels and is built on an advanced, high voltage CBCMOS process.
The gamma buffers have a high slew rate, minimum 10 mA output current, and a high capacitive load drive capability. The VCOM buffer is capable of delivering 250 mA of peak current and can also drive large capacitive loads. The ADD8710 offers a wide supply range and offset voltages below 12 mV.
The ADD8710 is specified over the −40°C to +85°C tempera-ture range and is available in a Pb-free, 28-lead TSSOP package.
Applications
- TFT LCD monitor panels
- TFT LCD notebook panels
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADD8710ARUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
ADD8710ARUZ-REEL | 28-Lead TSSOP (4.4mm x 9.7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADD8710ARUZ | ||
ADD8710ARUZ-REEL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADD8710 yet. Have something to say?
Start a Discussion on EngineerZone®