ADBMS2951

RECOMMENDED FOR NEW DESIGNS

Battery Pack Monitor

Part Models
2
1ku List Price
price unavailable

Part Details

  • Battery pack current measurement
    • Buffered analog inputs
    • Continuous operation option
    • Lossless measurement for coulomb counting
    • 1 ms update rate
    • ±0.1% maximum gain error
    • ±1 μV maximum offset
    • Redundant implementation
  • Battery pack voltage measurement
    • Buffered analog inputs
    • Synchronous with current measurement
    • Differential and single-ended mode
    • Redundant implementation
  • 10 additional voltage measurement channels
    • Buffered analog inputs
    • On-demand operation
    • Differential and single-ended mode
    • Redundant implementation
  • Overcurrent detection
    • Triple redundancy with majority voting
    • PWM output options
  • Built-in isoSPI
    • 2 Mbps isolated serial communications
    • Capacitor or transformer coupled
    • Daisy-chaining option
    • 4-wire SPI option
  • General-purpose digital IO
    • Six general-purpose outputs
    • Dual threshold read-back of GPOs
    • Four GPIOs configurable as an I2C or SPI controller
  • 48-Lead side-solderable QFN package
  • AEC-Q100 qualified
  • ADBMS295xWFS models developed for use in ISO 26262 applications for ASIL D
ADBMS2951
Battery Pack Monitor
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation for the ADBMS2950/ADBMS2951/ADBMS2952 is available upon completion of a Non-Disclosure Agreement (NDA). Send your project details, company information, and contact by email to BMS_Doc_Request@analog.com. Additional support is available from your Analog Devices local sales.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADBMS2951 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed