ADAU7002

PRODUCTION

Stereo PDM-to-I2S or TDM Conversion IC

Part Models
2
1ku List Price
Starting From $0.77

Part Details

  • 64× decimation of a stereo pulse density modulation (PDM) bit stream to pulse code modulation (PCM) audio data
  • Slave I2S or time division multiplexed (TDM) output interface
  • Configurable TDM slots
  • I/O supply operation: 1.62 V to 3.6 V
  • 64× output sample rate PDM clock
  • 64×/128×/192×/256×/384×/512× output sample rate BCLK
  • Automatic BCLK ratio detection
  • Output sample rate: 4 kHz to 96 kHz
  • Automatic PDM CLK drive at 64× the sample rate
  • Automatic power down with BCLK removal
  • 0.67 mA operating current at 48 kHz and 1.8 V IOVDD supply
  • Shutdown current: <1 μA
  • 8-ball, 1.56 mm × 0.76 mm, 0.4 mm pitch WLCSP
  • Power-on reset
ADAU7002
Stereo PDM-to-I2S or TDM Conversion IC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADAU7002

ADAU7002Z Evaluation Board

Features and Benefits

  • Supports 3.3 V or 1.8 V for PDM/I2S interface
  • Supports TDM 2/4/8 operation
  • Easy configuration with no software needed

Product Details

This user guide explains the design and setup of the ADAU7002 evaluation board. This evaluation board provides full access to all inputs and outputs on the ADAU7002. This evaluation board can be powered by a single 3.8 V to 6 V supply or by VDD of the pulse density modulation (PDM) input. The PC board is a 4-layer design, with a single ground plane and a single power plane on the inner layers. The board contains connectors for external microphones and headers for PDM input and I2S output.

EVAL-ADAU7002
ADAU7002Z Evaluation Board

Latest Discussions

Recently Viewed