ADATE305

PRODUCTION

250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH

Part Models
1
1ku List Price
Starting From $32.40
Viewing:

Part Details

  • Driver
    See Data Sheet for Additional Information
  • Comparator
    Window and differential comparator
    500 MHz input equivalent bandwidth
  • Load
    ±12 mA maximum current capability
  • Per pin PMU
    See Data Sheet for Additional Information
  • Levels
    See Data Sheet for Additional Information
  • HVOUT output buffer
    0 V to 13.5 V output range
  • 100-lead, 14 mm × 14 mm,
    TQFP_EP package
  • 900 mW per channel with no load
ADATE305
250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
ADATE305 Functional Block Diagram ADATE305 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed