ADAQ7767-1

RECOMMENDED FOR NEW DESIGNS

Flexible Resistive Input, Anti-Alias, 24-Bit, 1 MSPS, μModule DAQ Solution

Part Models
1
1ku List Price
Starting From $13.65

Part Details

  • Highly integrated data acquisition solution
  • 3 pin-selectable gain options: 1 (IN1), 0.364 (IN2), or 0.143 (IN3)
  • Maximum input range of ±28.672 V differential (IN3)
  • Wide input common-mode range: −16 V to +12 V (IN3)
  • Fourth-order AAF with maximum flatness and linear phase
    • Anti-aliasing protection with 105 dB typical rejection (IN1)
  • Excellent device-to-device phase matching and drift
  • Combined precision ac and dc performance
    • Total system dynamic range up to 124 dB
    • -118 dB typical THD at ±28.672 V input range (IN3)
    • 78.0 dB typical DC CMRR at ±28.672 V input range (IN3)
    • ±3.8 ppm of FSR typical INL
    • 3.1 ppm/°C max gain error drift
    • ± 0.096 maximum device-to-device phase angle mismatch at 20 kHz
  • Programmable output data rate, filter type, and latency
    • Linear phase digital filter options:
      • Wideband low ripple FIR filter (256 kSPS, 110 kHz maximum input bandwidth)
      • Sinc5 Filter (1.024kSPS, 208.9 kHz maximum input bandwidth, 4 μs maximum group delay)
      • Sinc3 Filter (50/60 Hz rejection)
  • Integrated LDO
  • Built-in supply decoupling capacitors
  • Configuration through pin strapping or SPI
  • Digital interface optimized for isolated applications
  • Suite of diagnostic check mechanisms
  • Operating temperature range: −40°C to +105°C
  • Packaging: 12 mm × 6 mm × 1.6 mm, 84-ball CSP_BGA with 0.8 mm ball pitch
    • 8x footprint reduction vs. discrete solution
ADAQ7767-1
Flexible Resistive Input, Anti-Alias, 24-Bit, 1 MSPS, μModule DAQ Solution
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sources 1
LT3092 PRODUCTION 200mA 2-Terminal Programmable Current Source
isoPower 1
ADP1031 RECOMMENDED FOR NEW DESIGNS Three-Channel, Isolated Micropower Management Unit with Seven Digital Isolators
Negative Linear Regulators (LDO) 1
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
Positive Linear Regulators (LDO) 2
ADP7142 RECOMMENDED FOR NEW DESIGNS 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADAQ7767-1

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAQ7767-1

Features and Benefits

  • Fully featured evaluation board for the ADAQ7767-1
  • On-board IEPE sensor interface
  • On-board reference and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1, high speed controller board (EVAL-SDP-CH1Z))
  • Optional PMOD connector

Product Details

The EV-ADAQ7767-1FMC1Z evaluation kit enables simple evaluation of the ADAQ7767-1, flexible resistive input, anti-alias, 24bit, 1 MSPS, µModule® data acquisition (DAQ) solution. The EVADAQ7767-1FMC1Z is used alongside a downloadable evaluation software to fully configure the features of the ADAQ7767-1 and display the conversion results in the time and frequency domains.

The EV-ADAQ7767-1FMC1Z connects to the USB port of a PC via the SDP-H1 system demonstration platform board. By default, the 3.3 V rail is supplied by the SDP-H1 and regulated by the on-board power solution to ±15 V and +5.3 V to power the ADAQ7767-1 and its support components. An integrated electronic piezoelectric (IEPE)-interface and a pair of input buffers are included to evaluate the ADAQ7767-1 across a variety of input types.

For a full description of the ADAQ7767-1, see the ADAQ7767-1 data sheet, which must be consulted in conjunction with this user guide when using the EV-ADAQ7767-1FMC1Z evaluation board. For the current schematic, layouts, and bill of materials, see the EVAL-ADAQ7767-1 product page.

EVAL-ADAQ7767-1

Latest Discussions

No discussions on ADAQ7767-1 yet. Have something to say?

Start a Discussion on EngineerZone®