ADAQ4224

RECOMMENDED FOR NEW DESIGNS

24-Bit, 2 MSPS, μModule Data Acquisition Solution

Part Models
1
1ku List Price
Starting From $43.00

Part Details

  • High Performance
    • Throughput: 2 MSPS, no latency
    • INL: ±1 ppm maximum from −40 °C to 105 °C
    • Total system dynamic range: 128 dB typical
    • SNR: 106.5 dBFS typical, THD: −122 dB typical
    • Offset error drift: +4.1 μV/°C maximum
    • Gain error drift: +1.50 ppm/°C maximum
  • Ease of use features reduce system complexity
    • Second-order, 270 kHz anti-aliasing filter
    • High-Z PGIA gain options: 1/3, 5/9, 20/9, 20/3
    • Flexible external reference voltage: 4.096 V or 5 V
    • Differential Input Voltage ranges, ±REFIN/Gain: ±15 V, ±9 V, ±2.25 V, ±0.75 V
    • Wide input common-mode voltage range: −8 V to +10 V
    • Low input bias current: ±20 pA typical
  • High density solution reduces system footprint
    • 14 mm × 9 mm, 0.8 mm pitch, 178-ball CSP BGA
    • 4× footprint reduction vs. equivalent discrete solution
    • On-board reference buffer with an internal VCM generation
  • Total power dissipation: 446 mW typical at 2 MSPS
  • Electrically isolated, 1.8 V I2C-compatible temperature sensor
  • Flexi-SPI digital interface
    • 1, 2, or 4 SDO lanes allows slower SCK
    • Echo clock mode simplifies use of digital isolator
    • Compatible with 1.2 V to 1.8 V logic
    • PGIA gain control (A0, A1) interface
    • Extended sample resolution to 30-bits
    • Overrange and synchronization bits
ADAQ4224
24-Bit, 2 MSPS, μModule Data Acquisition Solution
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Flyback, Forward, and Isolated Controller 1
LT3999 PRODUCTION Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control
LCD/CCD/OLED Bias 1
LT3487 PRODUCTION Boost and Inverting Switching Regulator for CCD Bias
Negative Linear Regulators (LDO) 2
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
ADP7183 RECOMMENDED FOR NEW DESIGNS

-300 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EV-ISO-4224-FMCZ

Isolated Digital and Power Reference Design for ADAQ4224

Features and Benefits

  • Single supply operation from +12V on the Zedboard FMC connector
  • Digital Isolation
  • Power Isolation
  • On-board power blocks and reference sources

Product Details

The EV-ISO-4224-FMCZ is an isolated digital and power reference design for the ADAQ4224, a 24-bit, 2MSPS μModule Data Acquisition Solution. On the EV-ISO-4224-FMCZ, the electrically isolated temperature sensor of the ADAQ4224 is connected to the controller side and has a separate ground potential versus the data acquisition signal path ground. The EV-ISO-4224-FMCZ has the power management blocks to generate all the necessary supply rails and reference voltage for the operation of the ADAQ4224 μModule.

Applications

  • Instrumentation & Measurement
  • Automated Test Equipment, Electronic, Test & Measurement
  • Precision Measurement

eval board
EVAL-ADAQ4224-FMCZ

Evaluating the ADAQ4224 24-Bit, 2 MSPS, μModule Data-Acquisition Solution

Features and Benefits

  • Evaluation board for the ADAQ4224 
  • On-board voltage reference and complete power solution
  • On-board clock source and level translators
  • ACE software for configuration and data analysis (time and frequency domain)
  • FMC-LPC system board connector Zedboard compatible

Product Details

The EVAL-ADAQ4224-FMCZ board enables quick and easy performance evaluation of the ADAQ4224, a 24-bit, 2 MSPS μModule® data-acquisition system in package (SiP) solution. The ADAQ4224 combines critical passive components and signal processing blocks necessary for optimum precision performance:

  • A 24-bit, 2 MSPS, successive approximation register (SAR) analog-to-digital converter (ADC)
  • A low-noise, high-bandwidth programmable instrumentation amplifier
  • A second-order anti-aliasing filter
  • A low-noise, low-distortion, high-bandwidth ADC driver
  • An electrically isolated, I2C compatible temperature sensor
  • A 1.8 V low dropout (LDO) regulator

The EVAL-ADAQ4224-FMCZ board can be directly interfaced with Digilent Zedboard by a 160-pin FMC connector, as shown in Figure 1. The EVAL-ADAQ4224-FMCZ board has the necessary support circuitry for the operation and control of the ADAQ4224.

Full specifications on the ADAQ4224 are available in the ADAQ4224 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADAQ4224- FMCZ board.

EV-ISO-4224-FMCZ
Isolated Digital and Power Reference Design for ADAQ4224
EVAL-ADAQ4224-FMCZ
Evaluating the ADAQ4224 24-Bit, 2 MSPS, μModule Data-Acquisition Solution

Latest Discussions

No discussions on ADAQ4224 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed