ADADC85

Obsolete

Fast, Complete 12-Bit A/D Converters

Part Details

  • Complete 12-bit A/D converter with reference and clock
  • Fast successive approximation conversion:
    10 µs or 5 µs
  • Buried Zener reference for long-term stability
    and low Gain TC: 10 ppm/°C
  • Max nonlinearity: < ±0.012%
  • Low power: 880 mW typ
  • chip count—high reliability
  • Industry-standard pinout
  • Z models for ±12 V operation available
  • MIL-STD-883B processing available
  • Negative true parallel logic outputs
  • Short cycle capability
  • Precision +6.3 V reference for
    external applications
ADADC85
Fast, Complete 12-Bit A/D Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADADC85 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed