ADADC80

Obsolete

12-Bit Successive-Approximation Integrated Circuit ADC

Part Details

  • True 12-bit operation: max nonlinearity ±0.012%
  • Low gain temperature coefficient (TC): ±30 ppm/°C maximum
  • Low Power: 800 mW
  • Fast conversion time: 25 µs
  • Precision 6.3 V reference for external application
  • Short-cycle capability
  • Parallel data output
  • See Data Sheet for Additional Information
ADADC80
12-Bit Successive-Approximation Integrated Circuit ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADADC80 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed