ADA4862-3

PRODUCTION

High Speed, G = +2, Low Cost, Triple Op Amp

Part Models
3
1ku List Price
Starting From $1.13

Part Details

  • Ideal for RGB/HD/SD video
    Supports 1080i/720p resolution
  • High speed
    -3 dB bandwidth: 300 MHz
    Slew rate: 750 V/µs
  • Settling time: 9 ns (0.5%)
  • 0.1 dB flatness: 65 MHz
  • Differential gain: 0.02%
  • Differential phase: 0.03°
  • Wide supply range: 5 V to 12 V
  • Low power: 5.3 mA/amp
  • Low voltage offset (RTO): 3.5 mV (typ)
  • High output current: 25 mA
  • Also configurable for gains of +1, -1
  • Power-down
ADA4862-3
High Speed, G = +2, Low Cost, Triple Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADA4862-3

ADA4862-3 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADA4862-3.

EVAL-ADA4862-3
ADA4862-3 Evaluation Board

Latest Discussions

No discussions on ADA4862-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed