ADA4858-3

PRODUCTION

Single-Supply, High Speed, Triple Op Amp with Charge Pump

Part Models
2
1ku List Price
Starting From $2.29

Part Details

  • Integrated charge pump
    Supply range: 3 V to 5.5 V
    Output range: −3.3 V to −1.8 V
    50 mA maximum output current for external use at −3 V
  • High speed amplifiers
    −3 dB bandwidth: 600 MHz
    Slew rate: 600 V/μs
    0.1 dB flatness: 85 MHz
    0.1% settling time: 18 ns
  • Low power
    Total quiescent current: 42 mA
    Power-down feature
  • High input common-mode voltage range
    −1.8 V to +3.8 V at +5 V supply
  • Current feedback architecture
  • Differential gain error: 0.01%
  • Differential phase error: 0.02°
  • Available in 16-lead LFCSP
ADA4858-3
Single-Supply, High Speed, Triple Op Amp with Charge Pump
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADA4858-3

ADA4858-3 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4853-3. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4858-3
ADA4858-3 Evaluation Board

Latest Discussions

No discussions on ADA4858-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed