ADA4853-3
PRODUCTIONLow Power, Rail-to-Rail Output, Video Op Amp with Ultralow Power
- Part Models
- 5
- 1ku List Price
- Starting From $1.19
Part Details
- Ultralow power-down current: 0.1 μA
- Low quiescent current: 1.4 mA/amplifier
- Ideal for standard definition video
- High speed
100 MHz, −3 dB bandwidth
120 V/μs slew rate - 0.5 dB flatness: 22 MHz
- Differential gain: 0.20%
- Differential phase: 0.10°
- Single-supply operation
- Rail-to-rail output
Output swings to within 200 mV of either rail - Low voltage offset: 1 mV
- Wide supply range: 2.65 V to 5 V
The ADA4853-1/ADA4853-2/ADA4853-3 are low power, low cost, high speed, rail-to-rail output op amps with ultralow power disables that are ideal for portable consumer electronics. Despite their low price, the ADA4853-1/ADA4853-2/ADA4853-3 provide excellent overall performance and versatility. The 100 MHz, −3 dB bandwidth, and 120 V/μs slew rate make these amplifiers well-suited for many general-purpose, high speed applications.
The ADA4853-1/ADA4853-2/ADA4853-3 voltage feedback op amps are designed to operate at supply voltages as low as 2.65 V and up to 5 V using only 1.4 mA of supply current per amplifier. To further reduce power consumption, the amplifiers are equipped with a power-down mode that lowers the supply current to less than 1.5 μA maximum, making them ideal in battery-powered applications.
The ADA4853-1/ADA4853-2/ADA4853-3 provide users with a true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 1.2 V of the positive rail. On the output, the amplifiers can swing within 200 mV of either supply rail.
With their combination of low price, excellent differential gain (0.2%), differential phase (0.10°), and 0.5 dB flatness out to 22 MHz, these amplifiers are ideal for video applications.
The ADA4853-1 is available in a 6-lead SC70, the ADA4853-2 is available in a 16-lead LFCSP_WQ, and the ADA4853-3 is available in both a 16-lead LFCSP_WQ and a 14-lead TSSOP. The ADA4853-1 temperature range is −40°C to +85°C while the ADA4853-2/ADA4853-3 temperature range is −40°C to +105°C.
Applications
- Automotive infotainment systems
- Automotive safety systems
- Portable multimedia players
- Video cameras
- Digital still cameras
- Consumer video
- Clock buffer
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Tutorial 12
Product Selection Guide 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4853-3WYCPZ-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4853-3YCPZ-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4853-3YRUZ | 14-Lead TSSOP | ||
ADA4853-3YRUZ-R7 | 14-Lead TSSOP | ||
ADA4853-3YRUZ-RL | 14-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 4, 2016 - 14_0178 Conversion of 3x3mm, 4x4mm and 5x5mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
ADA4853-3WYCPZ-R7 | PRODUCTION | |
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADA4853-3YCPZ-R7 | PRODUCTION | |
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
ADA4853-3YCPZ-R7 | PRODUCTION | |
ADA4853-3YRUZ | PRODUCTION | |
ADA4853-3YRUZ-R7 | PRODUCTION | |
ADA4853-3YRUZ-RL | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADA4853-3YRUZ | PRODUCTION | |
ADA4853-3YRUZ-R7 | PRODUCTION | |
ADA4853-3YRUZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
Analog Filter Wizard
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Open ToolAnalog Photodiode Wizard
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Open ToolVRMS/dBm/dBu/dBV calculators
A utility to convert between standard units of power measurement and signal strength.
Open ToolPower Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Open ToolEvaluation Kits
Latest Discussions
No discussions on ADA4853-3 yet. Have something to say?
Start a Discussion on EngineerZone®