ADA4853-2

PRODUCTION

Low Power, Rail-to-Rail Output, Video Op Amp with Ultralow Power

Part Models
2
1ku List Price
Starting From $1.37

Part Details

  • Ultralow power-down current: 0.1 μA
  • Low quiescent current: 1.4 mA/amplifier
  • Ideal for standard definition video
  • High speed
    100 MHz, −3 dB bandwidth
    120 V/μs slew rate
  • 0.5 dB flatness: 22 MHz
  • Differential gain: 0.20%
  • Differential phase: 0.10°
  • Single-supply operation
  • Rail-to-rail output
    Output swings to within 200 mV of either rail
  • Low voltage offset: 1 mV
  • Wide supply range: 2.65 V to 5 V
ADA4853-2
Low Power, Rail-to-Rail Output, Video Op Amp with Ultralow Power
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Evaluation Kits

EVAL-ADA4853-2

ADA4853-2 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4853-2. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4853-2
ADA4853-2 Evaluation Board

Latest Discussions

No discussions on ADA4853-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed