ADA4830-2

RECOMMENDED FOR NEW DESIGNS

High Speed Difference Amplifier with Input Short-to-Battery Protection

Part Models
3
1ku List Price
Starting From $1.05

Part Details

  • Input overvoltage (short to battery) protection of up to 18 V
  • Short to battery output flag for wire diagnostics
  • Wide input common-mode range with single 5 V supply
  • High performance video amplifier with 0.5 V/V gain
    −3 dB bandwidth of 84 MHz
    250 V/µs slew rate (2 V step)
  • Excellent video specifications
  • 0.1 dB flatness to 28 MHz
  • SNR of 73 dB to 15 MHz
  • Differential gain of 0.1%
  • Differential phase of 0.1°
  • Wide supply range: 2.9 V to 5.5 V
  • Power-down mode
  • Space saving 3 mm × 3 mm LFCSP package
  • Wide operating temperature range: −40°C to +125°C
ADA4830-2
High Speed Difference Amplifier with Input Short-to-Battery Protection
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4830
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions