ADA4817-2

PRODUCTION

Dual, Low Noise, 1 GHz FastFET Op Amplifier

Part Models
2
1ku List Price
Starting From $5.86

Part Details

  • High speed
    • −3 dB bandwidth (G = 1, RL = 100 Ω): 1050 MHz
    • Slew rate: 870 V/μs
    • 0.1% settling time: 9 ns
  • Input bias current: 2 pA typical
  • Input capacitance
    • Common-mode capacitance: 1.3 pF typical
    • Differential mode capacitance: 0.1 pF typical
  • Low input noise
    • Voltage noise: 4 nV/√Hz at 100 kHz
    • Current noise: 2.5 fA/√Hz at 100 kHz
  • Low distortion: −90 dBc at 10 MHz (G = 1, RL = 1 kΩ)
  • Linear output current: 40 mA
  • Supply quiescent current per amplifier: 19 mA typical
  • Powered down supply quiescent current per amplifier: 1.5 mA typical
ADA4817-2
Dual, Low Noise, 1 GHz FastFET Op Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

EVAL-ADA4817-2

ADA4817-2 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4817-2. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4817-2
ADA4817-2 Evaluation Board

Reference Designs

High Speed FET Input Instrumentation Amplifier
CN0273 Circuits from the lab

High Speed FET Input Instrumentation Amplifier with Low Input Bias Current and High AC Common-Mode Rejection

Features and Benefits

  • FET input instrumentation amplifier
  • High bandwidth
  • Small PCB footprint
CN0273
High Speed FET Input Instrumentation Amplifier with Low Input Bias Current and High AC Common-Mode Rejection

Latest Discussions

No discussions on ADA4817-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed