ADA4505-1

PRODUCTION

10µA, RRIO, Zero Input Crossover Distortion Single Op Amp

Part Models
2
1ku List Price
Starting From $0.50

Part Details

  • PSRR: 100 dB minimum
  • CMRR: 105 dB typical
  • Very low supply current: 10 μA per amplifier maximum
  • 1.8 V to 5 V single-supply or ±0.9 V to ±2.5 V dual-supply operation
  • Rail-to-rail input and output
  • 3 mV offset voltage maximum
  • Very low input bias current: 0.5 pA typical
ADA4505-1
10µA, RRIO, Zero Input Crossover Distortion Single Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4505

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Figure 1. CN0556 Simplified Block Diagram
CN0556 Circuits from the lab

Programmable High Current and Voltage Source/Sink Power Supply

Features and Benefits

  • High Efficiency Buck or Boost DC-DC Converter
  • 14 V to 56 V Buck Input Voltage and 8 V to 14 V Boost Input Voltage
  • Fully Programmable Bidirectional Control and Monitoring
  • Seamless Buck-to-Boost Transition and Vice Versa
  • Buck Mode: 35 A Maximum Output Current
  • Boost Mode: 10 A Maximum Output Current
  • Undervoltage, Overvoltage, Overcurrent, and Reverse Current Protection
CN0556
Programmable High Current and Voltage Source/Sink Power Supply

Latest Discussions

No discussions on ADA4505-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed