ADA4433-1
PRODUCTIONFully Differential SD Video Filter Amplifier with Output Short-to-Battery Protection
- Part Models
- 3
- 1ku List Price
- Starting From $1.05
Part Details
- Qualified for automotive applications
- Output overvoltage (short-to-battery) protection up to 18 V
- Short-to-battery output flag for wire diagnostics
- Output short-to-ground protection
- Fifth-order, low-pass video filter
- 0.1 dB flatness to 3 MHz
- −3 dB bandwidth of 10 MHz
- 45 dB rejection at 27 MHz
- Ultralow power-down current: 13.5 µA typical
- Low quiescent current
- 13.2 mA typical
- Low supply voltage: 2.6 V to 3.6 V
- Small packaging
- 8-lead, 3 mm × 3 mm LFCSP
- Wide operating temperature range: −40°C to +125°C
The ADA4433-1 is a differential output, fully integrated video reconstruction filter that combines overvoltage protection (short-to-battery [STB] protection) and short-to-ground (STG) protection on the outputs, with excellent video specifications and low power consumption. The combination of STB protection and robust ESD tolerance allows the ADA4433-1 to provide superior protection in the hostile automotive environment.
The ADA4433-1 is a fully differential video filter that can be used as a fully differential input to a differential output or as a single-ended input to a differential output, allowing it to easily connect to both differential and single-ended sources. It is capable of driving twisted pair or coaxial cable with minimal line attenuation. Differential signal processing reduces the effects of ground noise, which can plague ground referenced systems. The ADA4433-1 is ideal for differential signal processing (gain and filtering) throughout the signal chain, simplifying the conversion between single-ended and differential components.
The short-to-battery protection integrated into the ADA4433-1 protects against both dc and transient overvoltage events, caused by an accidental short to a battery voltage up to 18 V. The Analog Devices, Inc., short-to-battery protection eliminates the need for large output coupling capacitors and other complicated circuits used to protect standard video amplifiers, saving space and cost.
The ADA4433-1 features a high-order filter with −3 dB cutoff frequency response at 10 MHz and 45 dB of rejection at 27 MHz. The ADA4433-1 featurea an internally fixed gain of 2 V/V. This makes the ADA4433-1 ideal for SD video applications, including NTSC and PAL.
The ADA4433-1 operates on single supplies as low as 2.6 V and as high as 3.6 V while providing the dynamic range required by the most demanding video systems.
The ADA4433-1 is offered in an 8-lead, 3 mm × 3 mm LFCSP package, rated for operation over the wide automotive temperature range of −40°C to +125°C.
Appplications
- Automotive rearview cameras
- Automotive video electronic control units (ECUs)
- Surveillance video systems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Circuit Note 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4433-1BCPZ-R2 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4433-1BCPZ-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4433-1WBCPZ-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 29, 2014 - 13_0205 Assembly and Test Transfer of Select 3x3mm LFCSP Products to Amkor Philippines |
||
ADA4433-1BCPZ-R7 | PRODUCTION | |
ADA4433-1WBCPZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on ADA4433-1 yet. Have something to say?
Start a Discussion on EngineerZone®