ADA4432-1

RECOMMENDED FOR NEW DESIGNS

Single-Ended SD Video Filter Amplifier with Output Short-to-Battery Protection

Part Models
6
1ku List Price
Starting From $0.54
Viewing:

Part Details

  • Qualified for automotive applications
  • Output overvoltage (short-to-battery) protection up to 18 V
  • Short-to-battery output flag for wire diagnostics
  • Output short-to-ground protection
  • Fifth-order, low-pass video filter
    • 0.1 dB flatness to 3 MHz
    • −3 dB bandwidth of 10 MHz
    • 45 dB rejection at 27 MHz
  • Ultralow power-down current: 13.5 µA typical
  • Low quiescent current
    • 7.6 mA typical
  • Low supply voltage: 2.6 V to 3.6 V
  • Small packaging
    • 8-lead, 3 mm × 3 mm LFCSP
    • 6-lead SOT-23
  • Wide operating temperature range: −40°C to +125°C
ADA4432-1
Single-Ended SD Video Filter Amplifier with Output Short-to-Battery Protection
ADA4432-1 Functional Block Diagram ADA4432-1 Pin Configuration ADA4432-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADA4432-1

ADA4432-1 Evaluation Board

Product Details

The ADA4432-1BRJ-EBZ evaluation board makes it easy for designers to quickly observe the performance of the ADA4432-1 video filter in a real-world application. Input signals are applied through the SMA jack (IN), and output signals are taken from the SMA jack (OUT). Power is applied through the red +VS test point. Ground the black GND test point. The ADA4432-1 operates on a single-supply voltage ranging from 2.7 V to 3.6 V and draws approximately 7 mA.

EVAL-ADA4432-1
ADA4432-1 Evaluation Board

Latest Discussions

Recently Viewed