ADA4430-1

PRODUCTION

Ultralow Power Video Filter with Power-Down

Part Models
2
1ku List Price
Starting From $0.61

Part Details

  • 6th-order performance, low-pass video filter
    1 dB flatness out to 8 MHz
    50 dB rejection at 27 MHz
  • Excellent video specifications
    Differential gain: 0.25%
    Differential phase: 0.10°
  • Rail-to-rail output
  • SAG correction
    Allows use of small capacitors in ac-coupled outputs
  • Low supply voltage: 2.5 V to 6 V
  • Ultralow power-down current: 0.1 µA typ
  • Low quiescent current: 1.85 mA typ
  • High input-to-output isolation in disabled state
    92 dB @ 1 MHz
  • Low input bias current: 0.5 µA
  • Small packaging: SC70
  • Wide operating temperature range: -40°C to +125°C
ADA4430-1
Ultralow Power Video Filter with Power-Down
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4432-1 RECOMMENDED FOR NEW DESIGNS Single-Ended SD Video Filter Amplifier with Output Short-to-Battery Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADA4430-1 yet. Have something to say?

Start a Discussion on EngineerZone®