ADA4424-6

PRODUCTION

6-Channel SD/ED/HD Video Filter with Charge Pump

Part Models
3
1ku List Price
Starting From $1.70

Part Details

  • 3 SD channels; 18 MHz typical
    1 dB bandwidth (BW)
  • 3 ED/HD channels; 25 MHz/34 MHz typical 1 dB BW
  • Fixed gain of 6.2 dB (2.042 V/V)
  • Onboard negative supply for output coupling without capacitors
    Minimal dc offset at the output pins
  • Internal summation of Y and C channels for CVBS output
  • Flexible input DC offset cancellation for luma channels
  • D- terminal (EIAJ RC-5237 D5) and S-terminal (S1/S2) support
  • Capable of driving two (2) back-terminated 75 Ω video loads simultaneously
  • Separate power-down pins for SD and ED/HD sections
  • 38-lead TSSOP package
  • Sony Green Partner Environmental Quality Approval Program compliant
ADA4424-6
6-Channel SD/ED/HD Video Filter with Charge Pump
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADA4424-6 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed