ADA4420-6

PRODUCTION

Low Cost 6-Channel HD/SD Video Filter

Part Models
5
1ku List Price
Starting From $0.89

Part Details

  • Sixth-order filters
  • Transparent input sync tip clamp
  • −1 dB bandwidth of 26 MHz typical for HD
  • HD rejection @ 75 MHz: 48 dB typical
  • NTSC differential gain: 0.19%
  • NTSC differential phase: 0.76°
  • Rail-to-rail outputs
  • Low quiescent current: 32 mA typical
  • Disable feature
  • Output dc offset
ADA4420-6
Low Cost 6-Channel HD/SD Video Filter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions